IESNA:LM-63-2002
[TEST]P1383022
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-5)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB4D-730-U-RW
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 4SQUARE 238W 70CRI 3000K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (104) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.98A 238.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_THDi]--
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]32456.2
TILT=NONE
104 -1 1 38 11 1 1 1.5000 1.0000 0.0000
1.000 1 238.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 
3678.1 3678.1 3640.9 3618.6 3655.8 3722.7 3759.8 3841.5 3982.7 4183.3 4443.4 4718.3 5045.3 5431.7 5862.6 6353.0 6865.7 7356.1 7764.8 
8047.2 8225.5 8285.0 8047.2 7430.4 6033.5 4317.1 4086.7 2949.9 1716.4 1107.1 765.3 497.8 349.2 274.9 178.3 52.0 14.9 0.0 
3678.1 3655.8 3626.1 3611.2 3633.5 3707.8 3752.4 3841.5 3990.2 4183.3 4436.0 4733.2 5052.7 5431.7 5884.9 6375.3 6888.0 7378.4 7764.8 
8062.0 8247.8 8285.0 8084.3 7504.8 6063.2 4376.5 4086.7 2972.2 1731.3 1122.0 765.3 549.9 349.2 260.1 170.9 59.4 22.3 0.0 
3678.1 3648.4 3626.1 3618.6 3663.2 3744.9 3834.1 3953.0 4109.0 4339.4 4599.4 4904.1 5223.6 5602.6 6048.4 6531.4 7066.4 7549.3 7995.2 
8329.5 8537.6 8611.9 8463.3 7958.0 6709.7 4837.2 4554.9 3410.6 1991.4 1248.3 824.8 594.4 453.3 274.9 178.3 74.3 22.3 0.0 
3678.1 3663.2 3648.4 3648.4 3707.8 3819.3 3945.6 4101.6 4294.8 4525.1 4800.1 5097.3 5439.1 5795.8 6219.3 6694.8 7207.5 7750.0 8232.9 
8641.6 8924.0 9065.1 9035.4 8723.3 7958.0 6167.3 5743.7 4361.7 2801.3 1575.3 1003.1 676.2 475.5 334.4 215.5 81.7 22.3 0.0 
3678.1 3663.2 3670.6 3700.4 3774.7 3908.4 4079.3 4272.5 4488.0 4725.8 5000.7 5305.3 5624.9 5981.5 6382.8 6828.6 7333.9 7861.4 8411.3 
8879.4 9280.6 9540.7 9644.7 9592.7 9198.9 8351.8 7995.2 6293.6 4250.2 2533.8 1307.8 750.5 475.5 341.8 200.6 81.7 29.7 0.0 
3678.1 3678.1 3707.8 3759.8 3856.4 4005.0 4183.3 4391.4 4629.2 4889.2 5164.2 5454.0 5751.2 6100.4 6479.4 6902.9 7378.4 7876.3 8418.7 
8946.3 9436.7 9837.9 10112.8 10291.2 10291.2 10001.4 9867.6 9176.6 7296.7 4153.6 2266.3 1084.8 646.4 364.1 185.8 81.7 29.7 0.0 
3678.1 3692.9 3737.5 3819.3 3945.6 4086.7 4265.1 4473.1 4681.2 4926.4 5164.2 5424.2 5721.4 6018.7 6382.8 6769.1 7200.1 7660.8 8121.5 
8626.8 9124.6 9607.6 10046.0 10372.9 10618.1 10744.4 10774.2 10647.8 9280.6 7794.5 4948.7 2608.1 1159.2 475.5 200.6 96.6 44.6 
0.0 
3678.1 3685.5 3744.9 3856.4 4005.0 4161.1 4324.5 4502.9 4681.2 4859.5 5060.1 5283.0 5528.3 5803.2 6115.3 6464.5 6865.7 7281.8 7712.8 
8203.2 8656.5 9109.7 9533.3 9934.5 10320.9 10640.4 10670.1 10298.6 9771.0 9473.8 8366.7 6360.5 2972.2 780.2 341.8 133.7 
52.0 0.0 
3678.1 3707.8 3782.1 3915.8 4071.9 4235.4 4398.8 4540.0 4673.8 4814.9 4963.5 5134.4 5327.6 5543.1 5810.6 6115.3 6479.4 6880.6 7281.8 
7720.2 8180.9 8626.8 9042.9 9436.7 9823.1 10008.8 9949.4 9414.4 9369.8 9258.3 9347.5 8507.9 4554.9 1553.0 431.0 
148.6 59.4 0.0 
3678.1 3707.8 3782.1 3930.7 4109.0 4287.4 4458.3 4592.0 4718.3 4844.7 4978.4 5112.1 5268.2 5483.7 5743.7 6033.5 6405.0 6791.4 7192.7 
7608.8 8062.0 8485.6 8894.2 9302.9 9689.3 9696.7 9563.0 9020.6 9050.3 8797.7 9087.4 8597.0 4257.6 757.9 245.2 
111.5 59.4 0.0 
3678.1 3692.9 3789.5 3945.6 4116.5 4294.8 4480.6 4636.6 4740.6 4859.5 5000.7 5134.4 5290.5 5498.5 5751.2 6048.4 6405.0 6821.2 7222.4 
7653.4 8099.2 8530.2 8983.4 9354.9 9733.9 9696.7 9548.1 9020.6 9065.1 8782.8 9065.1 8262.7 3782.1 557.3 222.9 104.0 
59.4 0.0 
